Filtros
Borrar todo
Categoría
Características técnicas
-
Flush-mounted radio transmitter
-
Flush-mounted radio transmitter
-
Mounting method
-
Mounting method
-
Surface mounted radio transmitter
-
Surface mounted radio transmitter
-
Current supply
-
Keyboard protection cover
-
With manual radio transmitter
-
With radio coding device
-
Range
-
Radio frequency
-
Rolling code system
-
Code length (Bit)
-
Number of commands
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Stress test conformity (1000V)
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Regulation Type (Pack1)
-
Pack1 Location
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Single Element weight (Pack1)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/BT-K4003CW-WEB-R.jpg)
BTICINO
Living Now w/Netatmo
REF. K4003CW
Interruptor de luz inalámbrico Living Now with Netatmo
72,74 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/24-05-2024/05-15/BT-K4003CWI-WEB-R.jpg)
BTICINO
Living Now w/Netatmo
REF. K4003CWI
Comando de luz inalámbrico Living Now with Netatmo
72,06 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.