Pasar al contenido principal
Logo print

Comando inalámbrico de cuatro escenarios Living Light with Netatmo - Blanco

Livinglight w/Netatmo BTICINO

Comando inalámbrico de cuatro escenarios Living Light with Netatmo - Blanco

REF. N4575CW EAN. 8005543674413

4 botones para lanzar 4 escenarios personalizables desde la aplicación Home + Control (Configuración / Escenarios).

Garantía 3 años
Familia de precios : 3102
94,14 € / 1 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Radio frequency 2400 MHz
Rolling code system Yes
Code length (Bit) 128
Range 185 m
Number of commands 4
With manual radio transmitter Yes
Flush-mounted radio transmitter No
Surface mounted radio transmitter Yes
With radio coding device Yes
Degree of protection (IP) IP20
Keyboard protection cover No
Current supply Battery
Width 74 mm
Height 74 mm
Depth 11 mm
Built-in depth 0 mm
Degree of impact strength (IK) IK02
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour White
RAL-number 9003
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Contains Batteries and/or Accumulator Yes
Connected object Yes
Operating method Zigbee
Application store for download Google Play Store , App Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Lighting management
Connectable by Internet box Yes

Documentación

1 documento
Manual de uso
LE12290AA.pdf pdf (1.38 Mo)