Pasar al contenido principal
Logo print

Comando inalámbrico de escenarios ·Despertar/Dormir inalámbrico Classia with Netatmo - Aluminio

Classia w/Netatmo BTICINO

Comando inalámbrico de escenarios ·Despertar/Dormir inalámbrico Classia with Netatmo - Aluminio

REF. RA4574CW EAN. 8005543671122

Con el interruptor inalámbrico Despertar/Dormir, elige qué luces, persianas o aparatos eléctricos deseas controlar a través de los escenarios Despertar y Dormir, y gestionarlos con una sola pulsación en tu interruptor inalámbrico.

Garantía 3 años
Familia de precios : 3104
70,08 € / unidad
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Radio frequency 2400 MHz
Rolling code system Yes
Code length (Bit) 128
Range 185 m
Number of commands 2
With manual radio transmitter Yes
Flush-mounted radio transmitter No
Surface mounted radio transmitter Yes
With radio coding device Yes
Degree of protection (IP) IP40
Keyboard protection cover No
Current supply Battery
Width 75 mm
Height 75 mm
Depth 11 mm
Built-in depth 11 mm
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour Aluminium
RAL-number 7035
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Contains Batteries and/or Accumulator Yes
Connected object Yes
Operating method Zigbee
Application store for download Google Play Store , App Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Lighting management
Connectable by Internet box Yes

Documentación

3 documentos
Hoja técnica
IDP000360_01-EN.pdf pdf (1.74 Mo)
Hoja técnica
IDP000360_01-ES.pdf pdf (0.32 Mo)
Manual de uso
LE11616AA.pdf pdf (1.32 Mo)
1 documento
Certificado