![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/H4/H4653-BTICINO-1000.jpg)
Comando para indicador exterior hotel DND,MUR Axolute MyHOME
MyHOME - Axolute
BTICINO
Comando para indicador exterior hotel DND,MUR Axolute MyHOME
REF. H4653
EAN.
8005543502808
Comando para indicar "LIMPIAR LA HABITACIÓN" o "NO MOLESTAR" ubicado en el interior de la habitación de un hotel.
Garantía 2 años
Familia de precios : 3400
81,56 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of actuation points | 1 |
Number of buttons | 1 |
With LED indication | Yes |
With label area | No |
With display | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Colour | Other |
RAL-number (similar) | 9011 |
Transparent | No |
With room temperature controller | No |
With IR sensor | No |
---|---|
Degree of protection (IP) | IP20 |
Min. depth of built-in installation box | 55 mm |
Width | 45 mm |
Height | 45 mm |
Depth | 24 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Frequency | 0-0 Hz |
Standby consumption | 7.5 mA |
Terminal marking indication | No |
Halogen free | No |
Antimicrobial treatment | No |
Terminals capacity | 0.34-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Addressable | Yes |
Connected object | No |
Operating method | SCS |
Programmable | Yes |
Documentación
3 documentos
Hoja técnica
Hoja técnica
Hoja técnica
SELECCIONAR UNA ACCIÓN