Pasar al contenido principal
Logo print

Comando táctil MyHOME - versión 8 funciones - Whice

MyHOME - Axolute BTICINO

Comando táctil MyHOME - versión 8 funciones - Whice

REF. HC4657M4 EAN. 8012199942322

Comandos táctiles que puede controlar cargas individuales o cargas grupales (por ejemplo, luces y persianas), sistema de sonido, escenario, funciones básicas de portero (por ejemplo, apertura de cancela) -3 módulos.

Garantía 3 años
Familia de precios : 3401
462,42 € / 1 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Radio frequent bidirectional No
Mounting method Flush-mounted
With anti-theft/dismantling protection No
With bus connection Yes
Number of actuation points 8
Number of buttons 8
With LED indication Yes
With label area No
With display No
Material Glass
Material quality Other
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9006
Transparent No
With room temperature controller No
With IR sensor No
Degree of protection (IP) IP20
Min. depth of built-in installation box 55 mm
Width 150 mm
Height 96 mm
Depth 29 mm
Degree of impact strength (IK) Other
Operating / setting temperature 0-40 °C
Storage temperature -10-70 °C
Frequency 0-0 Hz
Standby consumption 20 mA
Terminal marking indication No
Halogen free No
Antimicrobial treatment No
Terminals capacity 0.34-2.5 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No
Addressable Yes
Connected object No
Operating method SCS
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Product use function Control & command systems

Documentación

3 documentos
Hoja técnica
MQ00110-f-FR.pdf pdf (0.31 Mo)
Hoja técnica
MQ00110-f-EN.pdf pdf (0.31 Mo)
Manual de uso
U2701D.pdf pdf (2.41 Mo)