-
Type of meter
-
Max. current (Imax)
-
Suitable for
-
Suitable for
-
Max. current (Imax)
-
Nominal voltage (Un) N-L
-
Nominal voltage (Un) L-L
-
Nominal voltage (Un) L-L
-
Type of indication
-
Accuracy class
-
Model
-
Nominal current (In)
-
Nominal current (In)
-
Calibrated
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Pole type
-
Pole type
-
Energy type
-
Tariff type
-
Tariff control
-
Measurement type load profile
-
Escapement mechanism
-
Type of interface
-
Type of interface
-
Approval
-
Approval
-
Pulse output
-
Pulse output
-
Pulse type
-
Pulse rate
-
Pulse rate
-
EEC40 signature
-
With lock code
-
Number of positions total (counter)
-
Number of positions total (counter)
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Frequency
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Prewired
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Label space/information surface
-
Connected object
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/LG-412093-WEB-R.jpg)
Contador de energía trifásico EMDX³ - MID - conexión directa 63A -4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-412075-WEB-R.jpg)
Contador de energía trifásico EMDX³ - MID - conexión directa 125A -6 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/LG-412091-WEB-R.jpg)
Contador de energía trifásico EMDX³ - no MID - conexión directa 63A - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-412074-WEB-R.jpg)
Contador de energía trifásico EMDX³ - no MID - conexión directa 125A - 6 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/LG-412092-WEB-R.jpg)
Contador de energía trifásico EMDX³ - MID - conexión directa 63A - 4 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/LG-412090-WEB-R.jpg)
Contador de energía trifásico EMDX³ - no MID - conexión directa 63A - 4 módulos
Sin IVA