![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-086067-WEB-R.jpg)
Conmutador 10 AX + Base 2P+T 16A - 250 V~ - Oteo - monobloc - Blanco
Oteo
LEGRAND
Conmutador 10 AX + Base 2P+T 16A - 250 V~ - Oteo - monobloc - Blanco
REF. 086067L
EAN.
3414972654715
Doble mecanismo que cuenta con una base de corriente 16A que permite conectar dispositivos eléctricos o electrónicos y con un interruptor de 2 vías para controlar la iluminación desde dos puntos de control diferentes. Producto completo.
Garantía 3 años
Familia de precios : 2201
22,24 €
/
1 piece
Embalaje:
5 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Type of switch | Two-way switch |
---|---|
Concurrently switching neutral conductor | No |
Type of socket outlet | Socket outlet CEE 7/3 (type F) |
Number of socket outlets | 1 |
Method of operation | Rocker/button |
Mounting direction | Horizontal and vertical |
Type of fastening | Mounting with screw |
With lighting | No |
Mounting method | Surface mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Nominal voltage | 230 V |
Nominal current socket outlet | 16 A |
Rated current | 16 A |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Number of active contacts (round) | 1 |
---|---|
Number of active contacts (flat) | 0 |
Min. depth of built-in installation box | 0 mm |
Device width | 72 mm |
Device height | 136 mm |
Device depth | 42 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Prewired | No |
Connection type | Other |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Label space/information surface | No |
Fitted with USB plug | No |
Documentación
SELECCIONAR UNA ACCIÓN