![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/HC/BT-HC4003M2AN-WEB-R.jpg)
Conmutador axial Axolute iluminable 16 AX-250 V~ - borne auto - 2 módulos - Tech
Axolute
BTICINO
Conmutador axial Axolute iluminable 16 AX-250 V~ - borne auto - 2 módulos - Tech
REF. HC4003M2AN
EAN.
8005543586013
El interruptor de 2 vías 16A luminoso Axolute permite controlar la iluminación desde dos puntos de control diferentes. La función de indicador LED facilita encontrar el interruptor en condiciones de poca luz.
Garantía 3 años
Familia de precios : 2241
24,83 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Wiring system | Two-way switch |
---|---|
Method of operation | Other |
Assembly arrangement | Modular device for domestic switching devices |
Number of modules (module system) | 2 |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Module frame |
Type of fastening | Engage (snap) |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Aluminium |
RAL-number (similar) | 7035 |
Colour of switch operator | Aluminium |
Label space/information surface | No |
Illumination | Optional |
Function lighting | Illuminated (on) |
Type of lighting | LED exchangeable |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK01 |
---|---|
Nominal voltage | 250 V |
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Other |
Heating switch | No |
Washing machine switch | No |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 35.5 mm |
Built-in depth | 33 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |