Filtros
Borrar todo
Categoría
Características técnicas
-
Nominal voltage
-
Assembly arrangement
-
Transparent
-
Material
-
Corriente nominal
-
Material quality
-
Number of channels
-
Model
-
Surface protection
-
Surface protection
-
Mounting method
-
Substation input
-
Light value memory
-
Applicable with button
-
Type of fastening
-
Applicable with movement sensor
-
Applicable with presence indicator
-
Applicable with time switch/timer
-
Applicable with transmission button
-
Applicable with infrared button
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Potencia de conmutación
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Width
-
Height
-
Profundidad
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Frequency
-
Standby consumption
-
Standby consumption
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable section
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-NT4003C-WEB-F.jpg)
BTICINO
Livinglight w/Netatmo
REF. NT4003C
Conmutador Livinglight conectado de iluminación con neutro de 100W - 1 módulo - Tech
88,44 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-L4003C-WEB-F.jpg)
BTICINO
Livinglight w/Netatmo
REF. L4003C
Conmutador Livinglight conectado de iluminación con neutro de 100W - 1 módulo - Antracita
88,44 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/BT-N4003C-WEB-F.jpg)
BTICINO
Livinglight w/Netatmo
REF. N4003C
Conmutador Livinglight conectado de iluminación con neutro de 100W - 1 módulo - Blanco
80,40 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.