![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/K4/BT-K4003C-WEB-R.jpg)
Conmutador conectado con neutro Living Now with Netatmo - 1 módulo
Living Now w/Netatmo
BTICINO
Conmutador conectado con neutro Living Now with Netatmo - 1 módulo
REF. K4003C
EAN.
8005543612484
El conmutador conectado de 1 módulo te permite controlar sus luces de forma remota a través de la aplicación Home + Control o usando su voz.
Garantía 3 años
Familia de precios : 3103
54,73 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Basic element |
---|---|
Model | Relay |
Type of load | Universal and LED Retrofit |
Substation input | Yes |
Light value memory | No |
Applicable with button | No |
Applicable with movement sensor | Yes |
Applicable with presence indicator | No |
Applicable with time switch/timer | Yes |
Applicable with transmission button | Yes |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
RAL-number (similar) | 7015 |
Transparent | No |
Nominal voltage | 230 V |
Frequency | 50-60 Hz |
Corriente nominal | 2.2 A |
Potencia de conmutación | 0-500 W |
Number of channels | 1 |
Type of fastening | Other |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | Yes |
Compatible with Google Assistant | Yes |
Compatible with Amazon Alexa | Yes |
IFTTT support available | No |
Width | 22 mm |
Height | 45 mm |
---|---|
Depth | 42 mm |
Built-in depth | 33 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 1 mA |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 4 |
Terminals capacity | 0.75-2.5 mm² |
Cable section | 0.75-2.5 mm² |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Programming way | Smartphone apps |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Connectable by Internet box | Yes |
Documentación
3 documentos
Certificado
Decl. UE RED-10 152 03
(1.02 Mo)
Certificado
OC / CB-FR_705122/A1
(0.84 Mo)
Perfil medioambiental
SELECCIONAR UNA ACCIÓN