![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-RW4028HN-WEB-F.jpg)
Conmutador doble 1-0-2 Classia para habitación de hotel - 10A -250 Vca - Blanco - 1 módulo
Classia
BTICINO
Conmutador doble 1-0-2 Classia para habitación de hotel - 10A -250 Vca - Blanco - 1 módulo
REF. RW4028HN
EAN.
8005543699010
Mecanismos para habitación de hotel - Conmutador doble 1-0-2 - 10 A-250 Vca - "No molesten / Limpien la habitación" - 1 módulo - A combinar con soporte y placa embellecedora - Blanco.
Garantía 3 años
Familia de precios : 2009
25,68 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Modular device for domestic switching devices |
---|---|
Model | Single push button |
Method of operation | Push button/touch control button |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 1 |
Number of contacts as change-over contact | 0 |
Number of revolving contacts | 0 |
Contactless type | No |
Number of rockers | 1 |
Number of modules (module system) | 1 |
Number of poles | 1 |
Nominal voltage | 250 V |
Rated current | 16 A |
With lighting | No |
With light source | No |
With complemantary luminous signal | No |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Type of fastening | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Transparent | No |
Label space/information surface | No |
Imprint | Other |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 22 mm |
Device height | 45 mm |
Device depth | 36.5 mm |
Min. depth of built-in installation box | 36.5 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 26.5 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | No |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Documentación
2 documentos
Hoja técnica
Hoja técnica
1 documento
Catálogo
SELECCIONAR UNA ACCIÓN