Pasar al contenido principal
Logo print

Conmutador doble 1-0-2 Classia para habitación de hotel - 10A -250 Vca - Negro - 1 módulo

Classia BTICINO

Conmutador doble 1-0-2 Classia para habitación de hotel - 10A -250 Vca - Negro - 1 módulo

REF. RG4028HN EAN. 8005543699003

Mecanismos para habitación de hotel - Conmutador doble 1-0-2 - 10 A-250 Vca - "No molesten / Limpien la habitación" - 1 módulo - A combinar con soporte y placa embellecedora - Negro.

Garantía 3 años
Familia de precios : 2009
32,12 € / unidad
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Assembly arrangement Modular device for domestic switching devices
Model Single push button
Method of operation Push button/touch control button
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Number of revolving contacts 0
Contactless type No
Number of rockers 1
Number of modules (module system) 1
Number of poles 1
Nominal voltage 250 V
Rated current 16 A
With lighting No
With light source No
With complemantary luminous signal No
Feedback-signal contact No
Connection type Screwed terminal
Mounting method Flush-mounted
Type of fastening Other
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Black
RAL-number (similar) 9011
Transparent No
Label space/information surface No
Imprint Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 22 mm
Device height 45 mm
Device depth 36.5 mm
Min. depth of built-in installation box 36.5 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 26.5 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication No
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Documentación

2 documentos
Hoja técnica
IDP001654_01-EN.pdf pdf (0.98 Mo)
Hoja técnica
IDP001654_01-ES.pdf pdf (0.44 Mo)
1 documento
Catálogo