![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-A5052NN-WEB-F.jpg)
Conmutador doble Màtix para persianas - 2 módulos - Marfil
Màtix
BTICINO
Conmutador doble Màtix para persianas - 2 módulos - Marfil
REF. A5052NN
EAN.
8005543698648
Este interruptor doble 16A de la serie Màtix permite controlar tanto la subida como la bajada de las persianas.
Garantía 3 años
Familia de precios : 2005
22,39 €
/
unidad
Embalaje:
10 unidad(es)
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Basic element |
---|---|
Model | 1-pole push button |
Number of poles | 1 |
Method of operation | Rocker |
Mechanical controllable | No |
Electronic controllable | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Type of fastening | Other |
Connection type | Screwed terminal |
Colour | Beige |
RAL-number (similar) | 9001 |
Transparent | No |
Label space/information surface | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 10 A |
Nominal voltage | 250 V |
Number of buttons | 0 |
Number of modules (module system) | 1 |
---|---|
Device width | 23 mm |
Device height | 44 mm |
Device depth | 36.5 mm |
Built-in depth | 25.5 mm |
Min. depth of built-in installation box | 35.5 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Type of lighting | Not included |
Terminal marking indication | No |
Antimicrobial treatment | No |
Number of terminals | 3 |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |