![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/K4/BT-K4027-WEB-R.jpg)
Conmutador doble para persianas Living Now - 1 módulo
Living Now
BTICINO
Conmutador doble para persianas Living Now - 1 módulo
REF. K4027
EAN.
8005543610510
Este interruptor de tecla doble 10A con 3 posiciones 1-0-2 de la serie Living Now permite controlar tanto la subida como la bajada de las persianas. 1 módulo.A combinar con tecla, soporte y placa.
Garantía 3 años
Familia de precios : 2242
26,93 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Basic element |
---|---|
Model | 1-pole switch |
Number of poles | 1 |
Method of operation | Other |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Module frame |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Type of fastening | Engage (snap) |
Connection type | Screwed terminal |
Colour | Black |
RAL-number (similar) | 7015 |
Transparent | No |
Label space/information surface | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 10 A |
Nominal voltage | 250 V |
Number of buttons | 1 |
Number of modules (module system) | 1 |
---|---|
Device width | 22 mm |
Device height | 45 mm |
Device depth | 39 mm |
Built-in depth | 29 mm |
Min. depth of built-in installation box | 39 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Type of lighting | Not included |
Terminal marking indication | No |
Antimicrobial treatment | No |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Documentación
2 documentos
Manual de uso
Hoja técnica
1 documento
Certificado
AENOR-030/002588
(0.28 Mo)
SELECCIONAR UNA ACCIÓN