![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/RA/BT-RA4003L-WEB-F.jpg)
Conmutador iluminable Classia - 10 AX-250 Vca - Aluminio - 1 módulo
Classia
BTICINO
Conmutador iluminable Classia - 10 AX-250 Vca - Aluminio - 1 módulo
REF. RA4003L
EAN.
8005543672228
El interruptor de 2 vías 16A luminoso Classia permite controlar la iluminación desde dos puntos de control diferentes. La función de indicador LED facilita encontrar el interruptor en condiciones de poca luz. Completar con soporte y placa.
Garantía 3 años
Familia de precios : 2009
11,93 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Wiring system | Intermediate switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Modular device for domestic switching devices |
Number of modules (module system) | 1 |
Push button switch | Yes |
Mounting method | Flush-mounted |
Type of fastening | Engage (snap) |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Aluminium |
RAL-number (similar) | 7035 |
Colour of switch operator | Aluminium |
Label space/information surface | No |
Illumination | Yes |
Function lighting | Orientation |
Type of lighting | LED exchangeable |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | Not available |
Nominal voltage | 250 V |
Rated current | 10 A |
---|---|
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Anchura del dispositivo | 22.2 mm |
Altura del dispositivo | 45.1 mm |
Device depth | 42.7 mm |
Profundidad de instalación | 32.9 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | No |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Documentación
2 documentos
Hoja técnica
Hoja técnica
1 documento
Catálogo
SELECCIONAR UNA ACCIÓN