Pasar al contenido principal
Logo print

Conmutador iluminable Classia - 10 AX-250 Vca - Blanco - 1 módulo

Classia BTICINO

Conmutador iluminable Classia - 10 AX-250 Vca - Blanco - 1 módulo

REF. RW4003L EAN. 8005543632093

El interruptor de 2 vías 16A luminoso Classia permite controlar la iluminación desde dos puntos de control diferentes. La función de indicador LED facilita encontrar el interruptor en condiciones de poca luz. Completar con soporte y placa.

Garantía 3 años
Familia de precios : 2009
9,54 € / unidad
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Wiring system Intermediate switch
Method of operation Rocker/button
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 1
Push button switch Yes
Mounting method Flush-mounted
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination Yes
Function lighting Orientation
Type of lighting LED exchangeable
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) Not available
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Anchura del dispositivo 22.2 mm
Altura del dispositivo 45.1 mm
Device depth 42.7 mm
Profundidad de instalación 32.9 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication No
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Documentación

2 documentos
Hoja técnica
IDP000232_02-ES.pdf pdf (0.91 Mo)
Hoja técnica
IDP000232_02-EN.pdf pdf (2.43 Mo)
1 documento
Catálogo