Pasar al contenido principal
Logo print

Conmutador de llave Livinglight - llaves diferentes - 1 módulo - Blanco

Livinglight BTICINO

Conmutador de llave Livinglight - llaves diferentes - 1 módulo - Blanco

REF. N4022 EAN. 8012199029788

Interruptor de 2 vías de 16A de la serie Livinglight que funciona con llave. La llave es extraible en las posiciones ON y OFF.

Garantía 3 años
Familia de precios : 2240
103,78 € / 1 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Wiring system Two-way switch
Method of operation Key
Assembly arrangement Modular device for domestic switching devices
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Other
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9016
Colour of switch operator White
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) Not available
Nominal voltage 250 V
Rated current 16 A
Switching current for fluorescent lamps 16 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 22 mm
Device height 44 mm
Device depth 43 mm
Built-in depth 32 mm
Min. depth of built-in installation box 42 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²