![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-C4003L_2-WEB-F.jpg)
Conmutador Luna - luminoso - 16 AX-250 V~ - borne tornillo - 2 módulos - Blanco
Luna
BTICINO
Conmutador Luna - luminoso - 16 AX-250 V~ - borne tornillo - 2 módulos - Blanco
REF. C4003L/2
EAN.
8012199257907
Mecanismos de iluminación - Se convierte en luminoso o piloto con las lámparas LN4742V230 Conmutador - 1P - 16 AX - 250 V~ - Borne tornillo - 2 módulos - Blanco.
Garantía 3 años
Familia de precios : 2007
8,77 €
/
unidad
Embalaje:
10 unidad(es)
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Wiring system | Off switch 1-pole |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Modular device for domestic switching devices |
Number of modules (module system) | 2 |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Other |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Colour of switch operator | White |
Label space/information surface | No |
Illumination | Yes |
Function lighting | Illuminated (on) |
Tipo de iluminación | Lámpara incandescente |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | Not available |
---|---|
Nominal voltage | 250 V |
Rated current | 16 A |
Switching current for fluorescent lamps | 16 AX |
Feedback-signal contact | No |
Connection type | Other |
Heating switch | No |
Washing machine switch | No |
Device width | 43.8 mm |
Altura del dispositivo | 43.8 mm |
Device depth | 38.5 mm |
Profundidad de instalación | 38.5 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |