Pasar al contenido principal
Logo print

Conmutador Màtix 16 AX-230 V~ - borne a tornillo - 1 módulo - Marfil

Màtix BTICINO

Conmutador Màtix 16 AX-230 V~ - borne a tornillo - 1 módulo - Marfil

REF. A5003 EAN. 8012199498065

El interruptor de 2 vías 16A de la serie Màtix permite controlar la iluminación desde dos puntos de control diferentes.

Garantía 3 años
Familia de precios : 2005
6,91 € / unidad Embalaje: 10 unidad(es)
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Wiring system Off switch 1-pole
Method of operation Rocker/button
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 1
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Other
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Beige
RAL-number (similar) 9001
Colour of switch operator Beige
Label space/information surface No
Illumination Yes
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) Not available
Nominal voltage 250 V
Rated current 16 A
Switching current for fluorescent lamps 16 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 23.4 mm
Altura del dispositivo 43.8 mm
Device depth 37 mm
Built-in depth 37 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documentación

1 documento
Perfil medioambiental
LGRP-00453-V01.01-EN.pdf pdf (0.95 Mo)