![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-RG4003TL-WEB-F.jpg)
Conmutador sin contacto de iluminación Classia Dark
Classia
BTICINO
Conmutador sin contacto de iluminación Classia Dark
REF. RG4003TL
EAN.
8005543741290
Conmutador para controlar la iluminación sin contacto físico - Classia - Dark
Garantía 3 años
Familia de precios : 2009
134,98 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Other |
---|---|
Sensor type | Other |
With DALI interface | No |
Constant light control | Yes |
HVAC-control | No |
Forced switch on | No |
Forced switch off | No |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | Yes |
Optimum mounting height | 1.2 m |
Staircase light controller | No |
Bridging switch | Yes |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | No |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Suitable for ceiling mounting | No |
Suitable for wall mounting | No |
Connection type | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Black |
RAL-number (similar) | 9011 |
Transparent | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
---|---|
Voltage type | AC |
Frequency | 50-60 Hz |
Nominal voltage | 230-230 V |
Suitable for C-load | No |
Temperature | 5-40 °C |
Number of switching zones | 0 |
Max. starting current | 2 A |
Min. starting current | 0.5 A |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
Width | 40 mm |
Height | 40 mm |
Depth | 43 mm |
Built-in width | 40 mm |
Built-in depth | 33 mm |
Longitud de instalación | 40 mm |
Min. depth of built-in installation box | 43 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Mandatory neutral | Yes |
Terminal marking indication | No |
Terminals capacity | 1-1.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Entry membrane gland type | Flexible to cut |
Distancia entre centros de fijación horizontal | 3.5-3.7 mm |
Auto switch | No |