Pasar al contenido principal
Logo print

Conmutador Valena Next - doble - unipolar - 10 AX - 230V~ - Aluminio

Valena Next LEGRAND

Conmutador Valena Next - doble - unipolar - 10 AX - 230V~ - Aluminio

REF. 741345 EAN. 3414971265660

El interruptor de 2 vías Valena Next 2 gang permite controlar dos circuitos de luz desde dos puntos de control diferentes.

Garantía 3 años
Familia de precios : 2000
15,68 € / 1 piece Embalaje: 10 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Wiring system 2-pole switch
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Aluminium
Colour of switch operator Aluminium
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP31
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 16 A
Switching current for fluorescent lamps 16 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 74 mm
Device height 74 mm
Device depth 36 mm
Built-in depth 22 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication Yes
Terminals capacity 4-4 mm²
Cable nature for connection Rigid
Cable section 4-4 mm²

Documentación

2 documentos
Hoja técnica
F02660ES-01.pdf pdf (0.78 Mo)
Hoja técnica
F02660FR-01.pdf pdf (0.78 Mo)
3 documentos
Certificado
Perfil medioambiental
LGRP-01230-V01.01-EN.pdf pdf (0.67 Mo)
Certificado
AENOR-030/002492 (0.64 Mo)