Pasar al contenido principal
Logo print

Conmutador Valena Next - unipolar - 10 AX - 230V~ - Blanco

Valena Next LEGRAND

Conmutador Valena Next - unipolar - 10 AX - 230V~ - Blanco

REF. 741240 EAN. 3414971264540

El interruptor de 2 vías Valena Next 1 gang permite controlar la iluminación desde dos puntos de control diferentes.

Garantía 3 años
Familia de precios : 2000
5,79 € / 1 piece Embalaje: 10 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP31
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 74 mm
Device height 74 mm
Device depth 36 mm
Built-in depth 22 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication Yes
Terminals capacity 2.5-2.5 mm²
Cable nature for connection Rigid
Cable section 2.5-2.5 mm²

Documentación

2 documentos
Hoja técnica
F02660ES-01.pdf pdf (0.78 Mo)
Hoja técnica
F02660FR-01.pdf pdf (0.78 Mo)
3 documentos
Certificado
Perfil medioambiental
LGRP-01230-V01.01-EN.pdf pdf (0.67 Mo)
Certificado
AENOR-030/002492 (0.64 Mo)