Pasar al contenido principal
Logo print

Conmutador Valena - unipolar - 10 AX - 250V~ - Marfil

Valena LEGRAND

Conmutador Valena - unipolar - 10 AX - 250V~ - Marfil

REF. 774306 EAN. 3245067743065

El interruptor de 2 vías 10A Valena permite controlar la iluminación desde dos puntos de control diferentes.

Garantía 3 años
Familia de precios : 2003
10,29 € / unidad Embalaje: 10 unidad(es)
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Beige
RAL-number (similar) 1013
Colour of switch operator Beige
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP31
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 71 mm
Device height 71 mm
Device depth 37 mm
Built-in depth 21 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -25-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Documentación

2 documentos
Manual de uso
N453090477-7.pdf pdf (5.07 Mo)
Hoja técnica
F00216FR-01.pdf pdf (1.39 Mo)
2 documentos
Certificado
OC / CB-NL-4908 (1.65 Mo)
Perfil medioambiental
LGRP-00488-V02.01-EN.pdf pdf (0.95 Mo)