Filtros
Borrar todo
Características técnicas
-
Voltage type (supply voltage)
-
Type of electric connection
-
Number of HW-interfaces industrial Ethernet
-
Digital inputs configurable
-
Number of interfaces PROFINET
-
Digital outputs configurable
-
Number of HW-interfaces RS-232
-
Number of HW-interfaces RS-422
-
Number of digital inputs
-
Input current at signal 1
-
Number of HW-interfaces RS-485
-
Permitted voltage at input
-
Number of HW-interfaces serial TTY
-
Number of digital outputs
-
Type of digital output
-
Suitable for safety functions
-
Number of HW-interfaces USB
-
Supporting protocol for CAN
-
Number of HW-interfaces parallel
-
Supporting protocol for MODBUS
-
Type of voltage (input voltage)
-
Number of HW-interfaces Wireless
-
Permitted voltage at output
-
Number of HW-interfaces other
-
Type of output voltage
-
Short-circuit protection, outputs available
-
With optical interface
-
Supporting protocol for TCP/IP
-
Supporting protocol for INTERBUS
-
Supporting protocol for ASI
-
Supporting protocol for KNX
-
Rail mounting possible
-
Supporting protocol for Data-Highway
-
Supporting protocol for DeviceNet
-
Supply voltage AC 50 Hz
-
Supporting protocol for SUCONET
-
Supply voltage AC 60 Hz
-
Supporting protocol for LON
-
Supporting protocol for PROFINET CBA
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
Supporting protocol for DeviceNet Safety
-
SIL according to IEC 61508
-
Performance level according to EN ISO 13849-1
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for gas
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Radio standard GPRS
-
Radio standard GSM
-
Radio standard UMTS
-
IO link master
-
Supporting protocol for PROFIBUS
-
System accessory
-
Appendant operation agent (Ex ia)
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ib)
-
Fieldbus connection over separate bus coupler possible
-
Supporting protocol for other bus systems
-
Front built-in possible
-
Rack-assembly possible
-
Time delay at signal change
-
Wall mounting/direct mounting
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/LG-412173-WEB-R.jpg)
LEGRAND
Smart electrical panel
REF. 412173
Contacto seco conectado para cuadro eléctrico
135,70 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.