Filtros
Borrar todo
Categoría
Características técnicas
-
Number of contacts as normally open contact
-
Rated operation current
-
Number of contacts as normally closed contact
-
Rated excitation voltage
-
Voltage type (operating voltage)
-
Voltage type (excitation voltage)
-
Rated operating voltage
-
Width in number of modular spacings
-
Slider for hand switch
-
Additional equipment possible
-
Max. incandescent lamp load
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (parallel compensated)
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/412503-LEGRAND-1000.jpg)
LEGRAND
Complementos modulares
REF. 412503
Contactor con bobina 24 V~ - Sin control manual -2P/250 V~-16A -NC+NA
135,41 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.