-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Voltage type for actuating
-
Number of normally closed contacts as main contact
-
Number of normally open contacts as main contact
-
Type of electrical connection of main circuit
-
Type of electrical connection of main circuit
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-1, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation current Ie at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation current Ie at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Rated operation power at AC-4, 400 V
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Modular version
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416170-LEGRAND-1000.jpg)
Contactores tripolares CTX³ 65 - 65A - 24 V~ - 2 NA + 2 NC - Bornas con ojal
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416176-LEGRAND-1000.jpg)
Contactores tripolares CTX³ 65 - 65A - 230 V~ - 2 NA + 2 NC - Bornas con ojal
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416150-LEGRAND-1000.jpg)
Contactores tripolares CTX³ 65 - 50A - 24 V~ - 2 NA + 2 NC - Bornas con ojal
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416156-LEGRAND-1000.jpg)
Contactores tripolares CTX³ 65 - 50A - 230 V~ - 2 NA + 2 NC - Bornas con ojal
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416130-LEGRAND-1000.jpg)
Contactores tripolares CTX³ 40 - 40A - 24 V~ - 2 NA + 2 NC - Bornas con tornillo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416136-LEGRAND-1000.jpg)
Contactores tripolares CTX³ 40 - 40A - 230 V~ - 2 NA + 2 NC - Bornas con tornillo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416120-LEGRAND-1000.jpg)
Contactores tripolares CTX³ 40 - 32A - 24 V~ - 2 NA + 2 NC - Bornas con tornillo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416126-LEGRAND-1000.jpg)
Contactores tripolares CTX³ 40 - 32A - 230 V~ - 2 NA + 2 NC - Bornas con tornillo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416110-LEGRAND-1000.jpg)
Contactores tripolares CTX³ 22 - 22A - 24 V~ - 1 NA + 1 NC - Bornas con tornillo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416116-LEGRAND-1000.jpg)
Contactores tripolares CTX³ 22 - 22A - 230 V~ - 1 NA + 1 NC - Bornas con tornillo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416100-LEGRAND-1000.jpg)
Contactores tripolares CTX³ 22 - 18A - 24 V~ - 1 NA + 1 NC - Bornas con tornillo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416106-LEGRAND-1000.jpg)
Contactores tripolares CTX³ 22 - 18A - 230 V~ - 1 NA + 1 NC - Bornas con tornillo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416090-LEGRAND-1000.jpg)
Contactores tripolares CTX³ 22 - 12A - 24 V~ - 1 NA + 1 NC - Bornas con tornillo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416096-LEGRAND-1000.jpg)
Contactores tripolares CTX³ 22 - 12A - 230 V~ - 1 NA + 1 NC - Bornas con tornillo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416080-LEGRAND-1000.jpg)
Contactores tripolares CTX³ 22 - 9A - 24 V~ - 1 NA + 1 NC - Bornas con tornillo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/416086-LEGRAND-1000.jpg)
Contactores tripolares CTX³ 22 - 9A - 230 V~ - 1 NA + 1 NC - Bornas con tornillo
Sin IVA