![](https://assets.legrand.com/pim/PHOTOS-WEB/IME/CE/IM-CE2DF30PMID-WEB-R.jpg)
Contador de energía CONTO D2 MONO DIRECT 63A 230V PULSE MID
IME
LEGRAND
Contador de energía CONTO D2 MONO DIRECT 63A 230V PULSE MID
REF. CE2DF30PMID
EAN.
8032826514388
Chasis modular componible para la distribución de energía en el interior de armarios industriales Atlántic y Marina.
Garantía 2 años
Familia de precios : 1110
419,97 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Type of meter | Electronic |
---|---|
Nominal current (In) | 10 A |
Max. current (Imax) | 63 A |
Nominal voltage (Un) N-L | 197-265 V |
Frequency | 49-61 Hz |
Accuracy class | B |
Pole type | Single phase |
Model | Direct measurement |
Energy type | Effective power and blind power |
Suitable for | Purchase/supply |
Tariff type | Two-tariff |
Tariff control | External |
Measurement type load profile | No |
Escapement mechanism | Yes |
Calibrated | Yes |
Approval | Measuring Instruments Directive |
Pulse output | Optical |
Pulse type | S0 |
Pulse rate | 0.001-10 Imp/kWh (kvarh) |
Type of indication | Digital |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2 |
---|---|
Width | 35.8 mm |
Depth | 66 mm |
Height | 92.4 mm |
Type of interface | None |
With lock code | Yes |
Number of positions total (counter) | 9 |
Degree of protection (IP) | IP54 |
Operating / setting temperature | -25-55 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Prewired | No |
Connection type | Screwed terminal |
Terminals capacity | 1-16 mm² |
Label space/information surface | No |
Connected object | No |
Documentación
9 documentos
Hoja técnica
Hoja técnica
Manual de uso
Manual de uso
Hoja técnica
Manual de uso
Hoja técnica
Manual de uso
Hoja técnica
SELECCIONAR UNA ACCIÓN