Pasar al contenido principal
Logo print

Contador de energía unidireccional D2-b 1F 36A 230V

IME LEGRAND

Contador de energía unidireccional D2-b 1F 36A 230V

REF. CE21175A0 EAN. 8032826028595

Chasis modular componible para la distribución de energía en el interior de armarios industriales Atlántic y Marina.

Garantía 2 años
Familia de precios : 1110
177,69 € / unidad
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Type of meter Electronic
Nominal current (In) 5 A
Max. current (Imax) 63 A
Tensión nominal (Un) N-L 207-253 V
Frequency 47-63 Hz
Accuracy class B
Pole type Single phase
Model Direct measurement
Energy type Effective power
Suitable for Purchase
Tariff type One-tariff
Measurement type load profile No
Escapement mechanism Yes
Calibrated Yes
Approval Domestic
Pulse output None
Type of indication Digital
Mounting method Front mounting
Width in number of modular spacings 2
Width 35 mm
Depth 65.6 mm
Height 89 mm
Type of interface None
With lock code No
Number of positions total (counter) 7
Degree of protection (IP) IP52
Degree of impact strength (IK) IK07
Operating / setting temperature -5-55 °C
Storage temperature -25-70 °C
Voltage type AC
Terminal marking indication Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Prewired No
Connection type Screwed terminal
Terminals capacity 1-16 mm²
Connected object No

Documentación

1 documento
Hoja técnica
NT-660.PDF pdf (0.2 Mo)