Filtros
Borrar todo
Categoría
Características técnicas
-
Measuring range
-
Operation
-
With receiver
-
Model
-
Degree of protection (NEMA)
-
Control characteristic
-
Mounting method
-
Mounting method
-
Suitable for heating
-
Number of heater outputs
-
Suitable for cooling
-
Number of cooler outputs
-
Connection
-
Differential value
-
Adjustable differential
-
Temperature readable
-
With sound indicator
-
Sensor/feeler type
-
Number of modules (module system)
-
External sensor
-
With tap water circuit
-
Contact type
-
Max. contact voltage
-
Max. contact load
-
Class of the temperature control
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
With display
-
IFTTT support available
-
Explosion-proof
-
Type of power supply
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Colour
-
Colour
-
Colour
-
Contains Batteries and/or Accumulator
-
Pack1 Location
-
Regulation Type (Pack1)
-
Number of Pack 1
-
Battery ou Accumulator (Pack1)
-
Number of Single Element (Pack1)
-
IEC code (Pack1)
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/L4451-BTICINO-1000.jpg)
BTICINO
Livinglight
REF. L4451
Termostato electrónico programable con 6 programas Livinglight - 2 módulos - Antracita
330,49 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/NT4451-BTICINO-1000.jpg)
BTICINO
Livinglight
REF. NT4451
Termostato electrónico programable con 6 programas Livinglight - 2 módulos - Tech
330,49 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/N4451-BTICINO-1000.jpg)
BTICINO
Livinglight
REF. N4451
Termostato electrónico programable con 6 programas Livinglight - 2 módulos - Blanco
300,33 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.