![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/K4/BT-K4004L-WEB-R.jpg)
Cruzamiento luminoso Living Now - LED blanco - 10 AX-250 Vca - 1 módulo
Living Now
BTICINO
Cruzamiento luminoso Living Now - LED blanco - 10 AX-250 Vca - 1 módulo
REF. K4004L
EAN.
8005543616796
El interruptor de 4 vías Living Now permite controlar una carga de 10 AX (todos los tipos incluidos los LED) desde tres puntos si se instala debidamente con dos desviadores. Dentro del mecanismo hay una lámpara de señal LED blanca.
Garantía 3 años
Familia de precios : 2242
28,79 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Wiring system | Alternating-/alternating switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Modular device for domestic switching devices |
Number of modules (module system) | 1 |
Push button switch | Yes |
Mounting method | Flush-mounted |
Type of fastening | Engage (snap) |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
RAL-number (similar) | 7015 |
Colour of switch operator | Other |
Label space/information surface | No |
Illumination | Yes |
Function lighting | Orientation |
Type of lighting | LED not exchangeable |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 250 V |
---|---|
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 22 mm |
Device height | 45 mm |
Device depth | 32 mm |
Built-in depth | 30 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | No |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Documentación
2 documentos
Hoja técnica
Manual de uso
1 documento
Certificado
AENOR-030/002588
(0.28 Mo)
SELECCIONAR UNA ACCIÓN