-
Cover model
-
Type of covering
-
Housing material
-
Type of closure
-
Transparent cover/door
-
With lock
-
Signal passing door
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With mounting plate
-
Inner depth
-
Inner depth
-
Earthing terminal block
-
Earthing terminal block
-
Neutral terminal block
-
DIN-rail
-
DIN-rail
-
Extension possible
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in height
-
Built-in height
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Number of rows
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Fitted with rainproof plate protection
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/LG-607097-WEB-R.jpg)
Cubrebornas ICP-M 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/001306-LEGRAND-1000.jpg)
Caja cubrebornas precintables IP30 - Autoextinguible 850 ºC - 6 módulos - Blanco RAL 9010
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/001304-LEGRAND-1000.jpg)
Caja cubrebornas precintables IP30 - Autoextinguible 850 ºC - 4 módulos - Blanco RAL 9010
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/001302-LEGRAND-1000.jpg)
Caja cubrebornas precintables IP30 - Autoextinguible 850 ºC - 2 módulos - Blanco RAL 9010
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/001301-LEGRAND-1000.jpg)
Caja cubrebornas precintables IP30 - Autoextinguible 850 ºC - 1 módulo - Blanco RAL 9010
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/001358-LEGRAND-1000.jpg)
Caja cubrebornas IP 30 - Autoextinguible 650 ºC - 6 módulos - Blanco RAL 9010
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/001357-LEGRAND-1000.jpg)
Caja cubrebornas IP 30 - Autoextinguible 650 ºC - 4 módulos - Blanco RAL 9010
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/001356-LEGRAND-1000.jpg)
Caja cubrebornas IP 30 - Autoextinguible 650 ºC - 2 módulos - Blanco RAL 9010
Sin IVA