-
Number of contacts as change-over contact
-
Function
-
Voltage type (supply voltage)
-
Function
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Width in number of modular spacings
-
Mounting method
-
Control voltage 1
-
Control voltage 1
-
Type of control voltage 1
-
Suitable for manual operation
-
Frequency control voltage 1
-
Type of control voltage 2
-
Supply voltage
-
Max. switching current (cos phi = 0.6)
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Electric supplying direction
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Halogen free
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/412416-LEGRAND-1000.jpg)
Telerruptor estándar 230 V~ - 4P - 400 V~ - 16A - 4C - 2 módulos
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/412410-LEGRAND-1000.jpg)
Telerruptor estándar 24 V~ - 2P - 250 V~ - 16A - 2NA - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/412412-LEGRAND-1000.jpg)
Telerruptor estándar 230 V~ - 2P - 250 V~ - 16A - 2NA - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/412400-LEGRAND-1000.jpg)
Telerruptor silencioso 230 V~ - 1P - 250 V~ - 16A - 1NA - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/412405-LEGRAND-1000.jpg)
Telerruptor estándar 24 V~ - 1P - 250 V~ - 16A - 1NA - 1 módulo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/412408-LEGRAND-1000.jpg)
Telerruptor estándar 230 V~ - 1P - 250 V~ - 16A - 1NA - 1 módulo
Sin IVA