![](https://assets.legrand.com/pim/PHOTOS-WEB/NA-NCO-PRO-WEB-R.jpg)
Detector de monóxido de carbono inteligente Netatmo
Netatmo
LEGRAND
Detector de monóxido de carbono inteligente Netatmo
REF. NCO-PRO
EAN.
3700730504614
El Detector de Monóxido de Carbono vigila tus aparatos de combustión (caldera, chimenea, estufa, cocina de gas...) midiendo en tiempo real la tasa de monóxido de carbono, un gas invisible, inodoro y que puede ser mortal.
Garantía 3 años
Familia de precios : 3100
134,31 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Standalone | Yes |
---|---|
Networkable via cable | No |
Networkable via radiografic (standard) | Yes |
Networkable via radio (optional) | No |
Max. number networkable | 1 |
Current supply primary | Battery/accumulator |
Supply voltage | 3-3 V |
Voltage type (supply voltage) | DC |
With voltage indication | Yes |
With backup battery | No |
Battery included | None |
With rechargeable backup battery | No |
Loudness | 85 dB(A) |
Mounting method | Other |
With base | No |
Place variable | Yes |
Length | 100 mm |
Width | 100 mm |
Height | 23 mm |
Colour | White |
Type of test-/pause button | Combination |
Cable entry | Other |
---|---|
Degree of protection (IP) | IP30 |
With memory function | Yes |
With digital display | No |
Interchangeable sensor | No |
Compatible with Apple HomeKit | Yes |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Contains Batteries and/or Accumulator | Yes |
Connected object | Yes |
Operating method | Wifi network , Bluetooth |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | No |
Application name | Home + Security |
Product use function | Alarm systems |
Connectable by Internet box | Yes |
Software Update Duration (years) | 3 |
Documentación
1 documento
Manual de uso
SELECCIONAR UNA ACCIÓN