Filtros
Borrar todo
Categoría
Características técnicas
-
Transparent
-
Sensor type
-
With DALI interface
-
Material
-
Material quality
-
With connection cable
-
Constant light control
-
HVAC-control
-
Forced switch off
-
Surface protection
-
Model
-
Animal zone
-
Mounting method
-
Creep-under protection
-
Substation input
-
Temperature
-
Background monitoring
-
Networkable
-
Optimum mounting height
-
Staircase light controller
-
Bridging switch
-
Surface finishing
-
Diameter reach on floor
-
Suitable for wireless transmission
-
RAL-number (similar)
-
Remote operation
-
Supplied remote control
-
Response value sensitivity adjustable
-
Response value luminosity adjustable
-
With signal unit
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Connection cable length
-
Response value luminosity
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
Control current
-
With alarm function
-
With acoustic sensor
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Standby consumption
-
Mandatory neutral
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Auto switch
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-048778-WEB-R.jpg)
LEGRAND
Hotel Solutions
REF. 048778
Detector de movimiento que ahorra espacio para la detección de presencia y la activación de funciones en la habitación del hotel
74,76 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.