Producto obsoleto
![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-864010-WEB-R.jpg)
Detector de movimiento IR Niloé Step - 250V~
Niloé Step
LEGRAND
Detector de movimiento IR Niloé Step - 250V~
REF. 864010
EAN.
3414971122789
El sensor de movimiento Niloé Step sin neutro permite el encendido-apagado automático si la luz natural es insuficiente.
Consultar precio
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Producto actualizado
![title](/sites/g/files/ocwmcr651/files/styles/product_slider/public/ecat_assets/08-03-2024/04-00/LG-864010A-WEB-R.jpg?itok=-pBdIZXs)
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
LEGRAND
Niloé Step
REF.864010A
Detector de movimiento IR Niloé Step
126,08 €
/
unidad
Sin IVA
Características técnicas
Model | Movement sensor |
---|---|
With DALI interface | No |
Constant light control | Yes |
HVAC-control | No |
Forced switch off | No |
Animal zone | No |
Creep-under protection | No |
Background monitoring | No |
Networkable | No |
Optimum mounting height | 1.2 m |
Staircase light controller | Yes |
Bridging switch | No |
Max. reach sideways | 6 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 6 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Connection type | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Other |
Transparent | No |
---|---|
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK02 |
Voltage type | AC |
Frequency | 50-60 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 600 s |
Max. duty cycle | 10 min |
Ángulo de detección horizontal | 130-180 ° |
Response value luminosity | 0-0 lx |
Max. switching power | 250 W |
Temperature | -5-45 °C |
Max. starting current | 0.05 A |
Control current | 0.05 mA |
Substation input | Yes |
With alarm function | No |
With acoustic sensor | No |
Anchura | 75.8 mm |
Altura | 75.8 mm |
Depth | 51.5 mm |
Built-in depth | 30.9 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Terminals capacity | 1.5-1.5 mm² |
Auto switch | Yes |
Documentación
SELECCIONAR UNA ACCIÓN