![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/K4/BT-K4659-WEB-R.jpg)
Detector de movimiento PIR Living Now My Home
Living Now MyHOME
BTICINO
Detector de movimiento PIR Living Now My Home
REF. K4659
EAN.
8005543615102
Detector de movimiento PIR de la serie Living Now para sistema MyHome
Garantía 3 años
Familia de precios : 3402
133,15 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Movement sensor |
---|---|
Mounting method | Flush-mounted |
Constant light control | Yes |
HVAC-control | No |
Networkable | No |
Suitable for wireless transmission | No |
Creep-under protection | No |
Mounting height | 1.2 m |
Max. reach sideways | 3 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 6 m |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Animal zone | No |
Staircase light controller | No |
Combination movement sensor/push button switch | No |
With orientation lighting | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Suitable for degree of protection (IP) | IP20 |
Operation mode switch | Yes |
Min. switch-on time | 30 s |
Max. duty cycle | 15359 min |
Switch-off delay self-learning | No |
Detection angle horizontal | 140-140 ° |
---|---|
Compatible with Apple HomeKit | No |
Colour | Anthracite |
RAL-number (similar) | 7040 |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 45 mm |
Height | 90 mm |
Depth | 65 mm |
Built-in depth | 18 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-45 °C |
Storage temperature | -10-70 °C |
Frequency | 0-0 Hz |
Standby consumption | 15 mA |
Mandatory neutral | No |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Terminals capacity | 1-1 mm² |
Cable nature for connection | Flexible or rigid |
Entry membrane gland type | Not applicable |
Cable support | Other |
Auto switch | Yes |
Addressable | Yes |
Operating method | SCS |
Programmable | Yes |
Documentación
2 documentos
Hoja técnica
Hoja técnica
SELECCIONAR UNA ACCIÓN