Pasar al contenido principal
Logo print

Detector de presencia/ausencia, PIR, ON/OFF, compacto, baja temperatura, IP55, techo, empotrado

CP ELECTRONICS LEGRAND

Detector de presencia/ausencia, PIR, ON/OFF, compacto, baja temperatura, IP55, techo, empotrado

REF. CP130046 EAN. 5012774620815

Detector Stand-Alone gama CP EBDSPIR de movimiento/presencia - 360º - Tecnología PIR - Intalación empotrada - IP55, ON/OFF, para bajas temperaturas.

Garantía 2 años
Familia de precios : 3407
226,02 € / unidad
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Model Presence detector
Sensor type Passive infrared
With DALI interface No
Constant light control Yes
HVAC-control No
Forced switch off Yes
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Optimum mounting height 2.8 m
Staircase light controller Yes
Bridging switch No
Max. reach sideways 3.5 m
Max. reach frontally 3.5 m
Diameter reach on floor 7 m
Suitable for wireless transmission No
Remote operation Yes
Supplied remote control Yes
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour White
RAL-number (similar) 9002
Transparent No
Degree of protection (IP) IP55
Degree of impact strength (IK) IK05
Voltage type AC
Frequency 50-50 Hz
Nominal voltage 230-230 V
Min. switch-on time 0.5 s
Max. duty cycle 99 min
Switch-off delay 10 s
Switching-on delay 1 s
Detection angle horizontal 360-360 °
Pivoting range sensor, horizontal 0-0 °
Pivoting range sensor, vertical 0-0 °
Response value luminosity 0-2000 lx
Max. switching power 2300 W
Suitable for C-load No
Temperature -30-35 °C
Number of switching zones 1
Max. starting current 80 A
Control current 3.8043478261 mA
Substation input No
With alarm function No
With acoustic sensor No
Width 76 mm
Height 76 mm
Depth 69.5 mm
Built-in depth 64.8 mm
With connection cable No
Connection cable length 0 mm
Operating / setting temperature -10-35 °C
Storage temperature -10-50 °C
Standby consumption 3.8913043478 mA
Mandatory neutral Yes
Terminals capacity 2.5-2.5 mm²
Label space/information surface No
Tube diameter for wall mounted product 64-64 mm
Maximum Input cable diameter 2.5 mm
Entry membrane gland type Not applicable
Auto switch No

Documentación

3 documentos