![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/NT/NT4659N-BTICINO-1000.jpg)
Detector SCS de movimiento PIR - 2 módulos - Tech
MyHOME - Livinglight
BTICINO
Detector SCS de movimiento PIR - 2 módulos - Tech
REF. NT4659N
EAN.
8005543442654
Detector de movimiento para sistema SCS de la serie Livinglight, con sensor PIR.
Garantía 3 años
Familia de precios : 3401
123,88 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Movement sensor |
---|---|
Mounting method | Flush-mounted |
Constant light control | Yes |
HVAC-control | No |
Networkable | No |
Suitable for wireless transmission | No |
Creep-under protection | No |
Mounting height | 1.2 m |
Max. reach sideways | 6 m |
Max. reach frontally | 8 m |
Diameter reach on floor | 6 m |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Animal zone | No |
Staircase light controller | No |
Combination movement sensor/push button switch | No |
---|---|
With orientation lighting | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Suitable for degree of protection (IP) | IP20 |
Operation mode switch | Yes |
Min. switch-on time | 30 s |
Max. duty cycle | 15359 min |
Detection angle horizontal | 0-140 ° |
Compatible with Apple HomeKit | No |
Colour | Grey |
RAL-number (similar) | 9003 |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Documentación
4 documentos
Manual de uso
Hoja técnica
Manual de uso
Hoja técnica
SELECCIONAR UNA ACCIÓN