Filtros
Borrar todo
Categoría
Características técnicas
-
Transparent
-
Sensor type
-
Material
-
Material quality
-
With connection cable
-
Constant light control
-
HVAC-control
-
Forced switch off
-
Model
-
Surface protection
-
Surface protection
-
Animal zone
-
Mounting method
-
Creep-under protection
-
Substation input
-
Temperature
-
Background monitoring
-
Networkable
-
Optimum mounting height
-
Staircase light controller
-
Bridging switch
-
Max. reach sideways
-
Surface finishing
-
Max. reach frontally
-
Diameter reach on floor
-
Suitable for wireless transmission
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Remote operation
-
Supplied remote control
-
Response value luminosity adjustable
-
With signal unit
-
Teach-function for response value luminosity
-
Dim function with dimmer basic element
-
Connection cable length
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. switch-on time
-
Max. duty cycle
-
Detection angle horizontal
-
Max. switching power
-
With alarm function
-
With acoustic sensor
-
Width
-
Height
-
Depth
-
Profundidad de instalación
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Cable nature for connection
-
Label space/information surface
-
Horizontal fixing center distance
-
Auto switch
BTICINO
Classia
REF. RA4431
Interruptor automático IR Classia - 3 hilos - Aluminio - 1 módulo
112,40 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
BTICINO
Classia
REF. RG4431
Interruptor automático IR Classia - 3 hilos - Dark - 1 módulo
112,40 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
BTICINO
Classia
REF. RW4431
Interruptor automático IR Classia - 3 hilos - Blanco - 1 módulo
89,93 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.