![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/40/LG-403033-WEB-R.jpg)
Diferencial TX³ - 2P - 230V~ - 30 mA - 40A - tipo AC
TX³
LEGRAND
Diferencial TX³ - 2P - 230V~ - 30 mA - 40A - tipo AC
REF. 403033
EAN.
3245064030335
Protege a las personas contra contactos directos e indirectos y riesgo de descarga eléctrica. Proporciona protección contra riesgos de incendio debido a una corriente persistente de defecto a tierra.
Garantía 2 años
Familia de precios : 1102
137,34 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Number of poles | 2 |
---|---|
Rated voltage | 230 V |
Rated current | 40 A |
Rated fault current | 0.03 A |
Rated insulation voltage Ui | 250 V |
Rated impulse withstand voltage Uimp | 4 kV |
Mounting method | DIN rail |
Leakage current type | AC |
Selective protection | No |
Short-time delayed tripping | No |
Short-circuit breaking capacity (Icw) | 10 kA |
Surge current capacity | 0.25 kA |
Voltage type | AC |
With interlocking device | Yes |
Frequency | 50 Hz |
Additional equipment possible | No |
Degree of protection (IP) | IP20 |
Width in number of modular spacings | 2 |
Built-in depth | 44 mm |
Ambient temperature during operating | -25-60 °C |
---|---|
Pollution degree | 2 |
Connectable conductor cross section multi-wired | 0.75-35 mm² |
Connectable conductor cross section solid-core | 0.75-50 mm² |
RAL-number (similar) | 7035 |
Explosion-proof | No |
Width | 35.6 mm |
Height | 88.9 mm |
Depth | 77.8 mm |
Degree of impact strength (IK) | IK04 |
Storage temperature | -40-70 °C |
Nominal voltage | 180-250 V |
Electric supplying direction | By the top or bottom |
Terminal marking indication | No |
Stress test conformity (1000V) | Yes |
Colour | Grey |
Halogen free | Yes |
Connection type | Screwed terminal , Busbar and cable |
Label space/information surface | Yes |
Documentación
1 documento
Hoja técnica
1 documento
3D Autocad
4 documentos
Perfil medioambiental
Certificado
AENOR-030/002247
(0.82 Mo)
Certificado
OC / CB-CB FR_713498/M1
(2.3 Mo)
Perfil medioambiental
SELECCIONAR UNA ACCIÓN