Filtros
Borrar todo
Categoría
Características técnicas
-
Type of accessory/spare part
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Number of command positions
-
Number of contacts as normally open contact
-
Number of push buttons
-
Material
-
Housing material
-
Number of contacts as normally closed contact
-
Number of indicator lights
-
Number of key switches
-
Number of selector switches
-
Number of mushroom-shaped push-buttons
-
Colour housing cover
-
Suitable for emergency stop
-
Degree of protection (IP)
-
Colour
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/038050-LEGRAND-1000.jpg)
LEGRAND
Sirenas y alarmas
REF. 038050
Interruptor seguridad para rótulos - 2P - 16A - 250V
203,75 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/061782-LEGRAND.jpg)
LEGRAND
G5 LED
REF. 061782
Difusor prismático G5 LED
74,71 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.