-
Nominal voltage
-
Rated voltage
-
Type of accessory/spare part
-
Folding
-
Accessory
-
Extendable
-
Material
-
Rated current
-
Cable diameter
-
Nominal cross section conductor
-
Spare part
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Shape
-
Type of finished cable
-
Longitud
-
Type side 1
-
With built-in USB power supply
-
Model
-
Number of socket outlets British Standard BS1363
-
Degree of gloss
-
Degree of gloss
-
Degree of gloss
-
Type side 2
-
Conductor end treatment
-
Total length
-
Total length
-
Number of socket outlets French standard type E
-
Colour coding/contact insert
-
Cable type
-
Colour outer sheath
-
Rated surge voltage
-
Number of socket outlets swiss standard type 13
-
Surface treatment contacts
-
Number of socket outlets swiss standard type 15
-
Number of poles
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Pole codification
-
Number of socket outlets Italian standard type P40 L/F
-
Over voltage protection
-
Mains filter
-
Pollution degree
-
Number of HDMI-connections
-
Housing colour
-
Insulating piece permanent temperature-resistant
-
Number of D-Sub sockets 15-pole
-
Number of USB connections
-
Cable permanent temperature-resistant to
-
Mechanical coding
-
Number of audio connections
-
Number of CAT 5E connections
-
Reaction-to-fire according to EN 13501-6: Class
-
Fire load
-
Number of CAT 6 connections
-
Number of CAT 6 connections
-
Number of CAT 6A connections
-
Number of empty module positions
-
Number of miniature circuit breakers (MCB)
-
Diameter
-
With on/off switch
-
Width
-
Altura
-
Height
-
Height
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Standby consumption
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Terminals capacity
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-654713-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada + 1 cargador USB A+C de 15W+ 1 toma RJ45 cat.6 UTP. Cable 2m. Con tapa metálica.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-654713F-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada + 1 USB A+C de 15W+ 1 RJ45 cat.6 UTP. Cable 0,5m y conector Wieland. Tapa metálica.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/01-12-2023/03-45/LG-655047-WEB-R.jpg)
Incara Disq60. 1 toma rasante 2P+T empotrada y 1 cargador USB A+C de 15W. Cable de 2 m. Con tapa metálica.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/01-12-2023/03-45/LG-655047F-WEB-R.jpg)
Incara Disq60. 1 toma rasante 2P+T empotrada y 1 cargador USB A+C de 15W. Cable 0,5m y conector Wieland. Con tapa metálica.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-654712-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada + 1 cargador USB A+C de 15W+ 1 toma RJ45 cat.6 UTP. Cable 2m. Metálico.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-654712F-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada + 1 cargador USB A+C de 15W+ 1 toma RJ45 cat.6 UTP. Cable 0,5m y conector Wieland. Metal.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-654710-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada + 1 cargador USB A+C de 15W+ 1 toma RJ45 cat.6 UTP. Cable 2m. Blanco.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-654711-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada + 1 cargador USB A+C de 15W+ 1 toma RJ45 cat.6 UTP. Cable 2m. Negro.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/LG-654716-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada + 1 cargador USB A+C de 15W+ 1 salida de cable. Cable 2m. Metálico.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-654710F-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada + 1 cargador USB A+C de 15W+ 1 toma RJ45 cat.6 UTP. Cable 0,5m y conector Wieland. Blanco.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-654711F-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada + 1 cargador USB A+C de 15W+ 1 toma RJ45 cat.6 UTP. Cable 0,5m y conector Wieland. Negro.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/01-12-2023/03-45/LG-655046-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada y 1 cargador USB A+C de 15W. Cable 2m. Metal.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-654716F-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada + 1 cargador USB A+C de 15W+ 1 salida de cable. Cable 0,5m y conector Wieland. Metálico.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/LG-654715-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada + 1 cargador USB A+C de 15W+ 1 salida de cable. Cable 2m. Negro.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-654714-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada + 1 cargador USB A+C de 15W+ 1 salida de cable. Cable 2m. Blanco.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/01-12-2023/03-45/LG-655046F-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada y 1 cargador USB A+C de 15W. Cable 0,5m y conector Wieland. Metal.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/01-12-2023/03-45/LG-655044-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada y 1 cargador USB A+C de 15W. Cable 2m. Blanco.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/01-12-2023/03-45/LG-655045-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada y 1 cargador USB A+C de 15W. Cable 2m. Negro.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-654715F-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada + 1 cargador USB A+C de 15W+ 1 salida de cable. Cable 0,5m y conector Wieland. Negro.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-654714F-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada + 1 cargador USB A+C de 15W+ 1 salida de cable. Cable 0,5m y conector Wieland. Blanco.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/01-12-2023/03-45/LG-655044F-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada y 1 cargador USB A+C de 15W.Cable 0,5m y conector Wieland. Blanco.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/01-12-2023/03-45/LG-655045F-WEB-R.jpg)
Incara Disq80. 1 toma 2P+T rasante empotrada y 1 cargador USB A+C de 15W. Cable 0,5m y conector Wieland. Negro.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/LG-654987-WEB-R.jpg)
Accesorios Wieland. Cable combinado con conector Wieland y clavija 2P+T. Longitud 3 metros.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/LG-654986-WEB-R.jpg)
Accesorios Wieland. Cable combinado con conector Wieland y clavija 2P+T. Longitud 2 metros.
Sin IVA