-
Mounting dimension (standardised)
-
With key
-
Mounting direction
-
Mounting size
-
Material
-
Suitable for enclosure building width
-
Electrical connection
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with earth pin
-
Nominal load current
-
Type of electric connection
-
Length
-
Nominal discharge surge current (8/20) (L-N)
-
Model
-
Model
-
Number of socket outlets British Standard BS1363
-
Cable length
-
Model
-
With LED indication
-
Mounting method
-
Number of C13 socket outlets
-
Voltage protection level L-PE/N-PE
-
Number of C19 socket outlets
-
Nominal voltage AC
-
Number of C20 socket outlets
-
Max. continuous voltage AC
-
Number of socket outlets swiss standard type 13
-
Number of poles
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Voltage protection level
-
Number of socket outlets swiss standard type 25
-
Voltage protection level L-N
-
RAL-number (similar)
-
Category type 3
-
With interference suppressor filter
-
Mains filter
-
Number of height units
-
Number of other socket outlets
-
Supply voltage
-
Over voltage category
-
Switchable
-
With remote signalling contact
-
Number of miniature circuit breakers (MCB)
-
Signalling at the device
-
SNMP
-
With display
-
Evaluation
-
With fuse
-
Ampere meter
-
Temperature measurement
-
With mounting material
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Frequency
-
Standby consumption
-
Nominal discharge surge current In (8/20)
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Connection type
-
Cable nature for connection
-
Cable nature for connection
-
Maximum Input cable diameter
-
Number of RCCBs
-
Connected object
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/046546-LEGRAND-1000.jpg)
Rail DIN con panel frontal suministrado con obturadores 24 módulos Negro RAL9005
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/046547-LEGRAND-1000.jpg)
Tapa posterior 0 465 46 IP XXB suministrada con 8+1 bornes de conexión
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/LG-646899-WEB-R.jpg)
PDU 19" vacía para equipar 16 módulos Mosaic
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-646897-WEB-R.jpg)
Bloque protección sobretensión
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-646890-WEB-R.jpg)
Bolsa 6 tapas con llave para bases Schuko
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-646894-WEB-R.jpg)
Bolsa 6 tapas con llave para bases C13
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-646895-WEB-R.jpg)
Bolsa 6 tapas con llave para bases C19
Sin IVA