-
Type of accessory/spare part
-
Number of contacts as change-over contact
-
Type of switch drive
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Rated current In
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Suitable for number of poles
-
Suitable for number of poles
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Number of contacts as change-over contact
-
Number of contacts as normally open contact
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Accessory
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Number of contacts as normally closed contact
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Spare part
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Voltage type for actuating
-
Built as switching-on coil
-
Built as switching-on coil
-
Rated operation current Ie at AC-15, 230 V
-
Type of electric connection
-
Built as switch-off coil
-
Flexible
-
Type of electric connection
-
Type of electric connection
-
Suitable for power circuit breaker
-
Type of electrical connection of main circuit
-
Surface protection
-
Model
-
Mounting method
-
Integrated earth fault protection
-
Delayed
-
Delayed
-
Suitable for off-load switch
-
Suitable for DIN rail (top hat rail) mounting
-
Suitable for motor safety switch
-
DIN rail (top hat rail) mounting optional
-
Suitable for overload relay
-
Device construction
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Frequency
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Prewired
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Contains Batteries and/or Accumulator
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-028154-WEB-R.jpg)
Base para dispositivo DMX³ 1600, 4 polos en versión seccionable
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-028160-WEB-R.jpg)
Espaciador para conexión con pletinas DMX³ 1600 - 4P
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/028120-LEGRAND-1000.jpg)
Mandomotorizado DMX³ 1600 - 24 V~/=
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/028121-LEGRAND-1000.jpg)
Mandomotorizado DMX³ 1600 - 48 V~/=
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/028123-LEGRAND-1000.jpg)
Mandomotorizado DMX³ 1600 - 220-250 V~/=
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-028153-WEB-R.jpg)
Base para dispositivo DMX³ 1600, 3 polos en versión seccionable
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-028159-WEB-R.jpg)
Espaciador para conexión con pletinas DMX³ 1600 - 3P
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-028156-WEB-R.jpg)
Conexión anterior para DMX³ 1600 4P versión fija
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-028158-WEB-R.jpg)
Conexión anterior para DMX³ 1600 4P versión seccionable
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-028155-WEB-R.jpg)
Conexión anterior para DMX³ 1600 3P versión fija
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-028157-WEB-R.jpg)
Conexión anterior para DMX³ 1600 3P versión seccionable
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/08-03-2024/04-30/LG-028863-WEB-R.jpg)
Módulo de retardo DMX³ - para bobina demínima tensión - 230 V~/=
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/028862-LEGRAND-1000.jpg)
Módulo de retardo DMX³ - para bobina demínima tensión - 110 V~/=
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/028175-LEGRAND-1000.jpg)
Módulo con 6 contactos auxiliares para DMX³ 1600
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-028184-WEB-F.jpg)
Dispositivo de bloqueo de puerta,montaje en la derecha o en la izquierda
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-028174-WEB-R.jpg)
Contacto de señalización "listo para cerrar" cuando elmuelle está cargado para DMX³ 1600
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-028188-WEB-R.jpg)
Contador demaniobras
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-45/LG-028173-WEB-R.jpg)
Contacto de señalización para DMX³ 1600 versión seccionable
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-028131-WEB-R.jpg)
Bobina de disparo a emisión de corriente DMX³ 1600 - 24 V~/=
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-028132-WEB-R.jpg)
Bobina de disparo a emisión de corriente DMX³ 1600 - 48 V~/=
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-028134-WEB-R.jpg)
Bobina de disparo a emisión de corriente DMX³ 1600 - 220 - 250 V~/=
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-028126-WEB-R.jpg)
Bobina de cierre DMX³ 1600 - 24 V~/=
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-028127-WEB-R.jpg)
Bobina de cierre DMX³ 1600 - 48 V~/=
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-00/LG-028129-WEB-R.jpg)
Bobina de cierre DMX³ 1600 - 220 - 250 V~/=
Sin IVA