-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Complete device with protection unit
-
Motor drive optional
-
Motor drive integrated
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028776-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - seccionable - lcu 100kA - talla 2 - 4P - ln 2500A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028775-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - seccionable - lcu 100kA - talla 2 - 4P - ln 2000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028766-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - seccionable - lcu 100kA - talla 2 - 3P - ln 2500A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028774-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - seccionable - lcu 100kA - talla 2 - 4P - ln 1600A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028773-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - seccionable - lcu 100kA - talla 2 - 4P - ln 1250A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028765-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - seccionable - lcu 100kA - talla 2 - 3P - ln 2000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028772-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - seccionable - lcu 100kA - talla 2 - 4P -ln 1000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028771-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - seccionable - lcu 100kA - talla 2 - 4P - ln 800A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028764-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - seccionable - Icu 100kA - talla 2 - 3P - In 1600A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028763-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - seccionable - lcu 100kA - talla 2 - 3P - ln 1250A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028762-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - seccionable - lcu 100kA - talla 2 - 3P - ln 1000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028761-WEB-R.jpg)
Interruptor automático de bastidor abierto DMX³ 2500 - seccionable - lcu 100kA - talla 2 - 3P - ln 800A
Sin IVA