-
Overload release current setting
-
Overload release current setting
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Complete device with protection unit
-
Motor drive optional
-
Motor drive integrated
-
Degree of protection (IP)
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028963-WEB-R.jpg)
Interruptor de bastidor abierto DMX³ 6300 - seccionable - lcu 100kA - talla 3 - 4P - ln 6300A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028961-WEB-R.jpg)
Interruptor de bastidor abierto DMX³ 6300 - fijo - lcu 100kA - talla 3 - 4P - ln 6300A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028962-WEB-R.jpg)
Interruptor de bastidor abierto DMX³ 6300 - seccionable - lcu 100kA - talla 3 - 4P - ln 5000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028953-WEB-R.jpg)
Interruptor de bastidor abierto DMX³ 6300 - seccionable - lcu 100kA - talla 3 - 3P - ln 6300A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028951-WEB-R.jpg)
Interruptor de bastidor abierto DMX³ 6300 - fijo - lcu 100kA - talla 3 - 3P - ln 6300A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028960-WEB-R.jpg)
Interruptor de bastidor abierto DMX³ 6300 - fijo - lcu 100kA - talla 3 - 4P - ln 5000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028952-WEB-R.jpg)
Interruptor de bastidor abierto DMX³ 6300 - seccionable - lcu 100kA - talla 3 - 3P - ln 5000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028950-WEB-R.jpg)
Interruptor de bastidor abierto DMX³ 6300 - fijo - lcu 100kA - talla 3 - 3P - ln 5000A
Sin IVA