-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Max. rated operation voltage Ue AC
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Conditioned rated short-circuit current Iq
-
Device construction
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-028978-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 6300 - seccionable - talla 3 - 4P - In 6300A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-028971-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 6300 - fijo - talla 3 - 4P - In 6300A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-028977-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 6300 - seccionable - talla 3 - 3P - In 6300A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-028970-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 6300 - fijo - talla 3 - 3P - In 6300A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-028798-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 4000 - seccionable - talla 2 - 4P - ln 4000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-028797-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 4000 - seccionable - talla 2 - 4P - ln 3200A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028698-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 4000 - fijo - talla 2 - 4P - ln 4000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028788-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 4000 - seccionable - talla 2 - 3P - ln 4000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028787-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 4000 - seccionable - talla 2 - 3P - ln 3200A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028697-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 4000 - fijo - talla 2 - 4P - ln 3200A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028688-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 4000 - fijo - talla 2 - 3P - ln 4000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/028796-LEGRAND.jpg)
Seccionador de corte en carga DMX³-I 2500 - seccionable - talla 1 - 4P - ln 2500A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028687-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 4000 - fijo - talla 2 - 3P - ln 3200A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-028795-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 2500 - seccionable - talla 1 - 4P - ln 2000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028786-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 2500 - seccionable - talla 1 - 3P - ln 2500A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/028696-LEGRAND.jpg)
Seccionador de corte en carga DMX³-I 2500 - fijo - talla 1 - 4P - ln 2500A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028794-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 2500 - seccionable - talla 1 - 4P - ln 1600A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028785-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 2500 - seccionable - talla 1 - 3P - ln 2000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028695-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 2500 - fijo - talla 1 - 4P - ln 2000A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028686-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 2500 - fijo - talla 1 - 3P - ln 2500A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028793-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 2500 - seccionable - talla 1 - 4P - ln 1250A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028784-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 2500 - seccionable - talla 1 - 3P - ln 1600A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028694-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 2500 - fijo - talla 1 - 4P - ln 1600A
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-15/LG-028685-WEB-R.jpg)
Seccionador de corte en carga DMX³-I 2500 - fijo - talla 1 - 3P - ln 2000A
Sin IVA