Filtros
Borrar todo
Categoría
Características técnicas
-
Rated voltage
-
Number of contacts as change-over contact
-
Switching function
-
Number of contacts as normally open contact
-
Rated current
-
Number of contacts as normally closed contact
-
Width in number of modular spacings
-
Min. rated voltage
-
Mounting method
-
Lamp type
-
Short-circuit breaking capacity (Icw)
-
Colour calotte
-
Lamp socket
-
Number of poles
-
With complemantary luminous signal
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Terminal marking indication
-
Connection type
-
Terminals capacity
-
Label space/information surface
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
LEGRAND
Complementos modulares
REF. 412903
Conmutador 3 posiciones con punto medio - 2 contactos 32A- 400 V~ - 2 módulos
144,30 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.