Filtros
Borrar todo
Categoría
Características técnicas
-
Nominal voltage
-
Assembly arrangement
-
Material
-
Rated current
-
Material quality
-
Method of operation
-
Push button switch
-
Surface protection
-
Mounting method
-
With mounting plate
-
Number of rockers
-
Illumination
-
Device width
-
Type of fastening
-
Device height
-
Device depth
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Label space/information surface
-
RAL-number (similar)
-
Function lighting
-
Number of modules (module system)
-
Sistema de cableado
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Colour of switch operator
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Type of lighting
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Cable section
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/5052N-BTICINO-1000.jpg)
BTICINO
Magic
REF. 5052N
Conmutador doble Magic para persianas - con bloqueo mecánico - 16A - Marfil
54,55 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.