Filtros
Borrar todo
Categoría
Características técnicas
-
Nominal voltage
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Transparent
-
Number of contacts as normally open contact
-
With light source
-
Material
-
Rated current
-
Number of contacts as normally closed contact
-
Material quality
-
Method of operation
-
Model
-
Surface protection
-
Surface protection
-
Number of revolving contacts
-
Mounting method
-
Contactless type
-
Number of rockers
-
With lighting
-
Device width
-
Imprint
-
Device height
-
Type of fastening
-
Device depth
-
Number of poles
-
With complemantary luminous signal
-
Feedback-signal contact
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
BTICINO
Livinglight
REF. L4036N
Pulsador doble Livinglight NA/NA - 10 A-250 V~- borne auto - 1 módulo - Antracita
20,91 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
BTICINO
Livinglight
REF. NT4036N
Pulsador doble Livinglight NA/NA - 10 A-250 V~- borne auto - 1 módulo - Tech
20,91 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
BTICINO
Livinglight
REF. N4036N
Pulsador doble Livinglight NA/NA - 10 A-250 V~- borne auto - 1 módulo - Blanco
19,01 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.